IESNA:LM-63-2002
[TEST]P1060246
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-39)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDRP-S1020D850-X4F0-XX-UDD-BVL-B
[LUMINAIRE]DEFINE 4 BLACK REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1211
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
927.2 924.5 920.5 913.8 905.7 893.7 876.3 854.8 829.4 802.6
773.1 742.3 707.4 669.9 632.4 596.2 557.4 517.2 477 436.8
391.2 348.4 301.5 257.3 210.4 163.5 121.9 80.4 44.2 16.1
0 0 0 0 0 0 0
927.2 927.2 921.8 911.1 896.4 876.3 849.5 820 785.2 751.7
712.8 671.3 629.7 584.2 540 498.4 452.9 408.7 367.1 322.9
280 239.8 198.3 158.1 121.9 88.4 59 33.5 16.1 5.4
1.3 0 0 0 0 0 0
927.2 919.1 907.1 887 861.5 829.4 793.2 753 708.8 663.2
619 570.8 518.5 471.6 420.7 369.8 322.9 274.7 229.1 184.9
140.7 100.5 64.3 36.2 20.1 13.4 9.4 6.7 4 2.7
1.3 0 0 0 0 0 0
927.2 925.8 907.1 877.6 841.4 799.9 755.7 707.4 657.9 605.6
553.4 502.4 447.5 395.3 339 284 234.5 183.6 131.3 83.1
44.2 25.5 18.8 14.7 12.1 8 5.4 2.7 2.7 1.3
1.3 0 0 0 0 0 0
927.2 927.2 905.7 876.3 834.7 791.9 740.9 692.7 639.1 586.9
531.9 474.3 420.7 363.1 309.5 255.9 202.3 148.7 92.4 49.6
28.1 21.4 17.4 13.4 10.7 6.7 4 2.7 2.7 1.3
1.3 1.3 0 0 0 0 0
